Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B8
Part #:1121540
Catalog #:35B8
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Pitch (in): | 0.375 in |
| Material: | Steel | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 8 | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 0.375 in | Outside Diameter (in): | 1.12 in |
| Pitch Diameter (in): | 0.98 in | Bore Diameter (in): | 0.375 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 0.75 in |
| Hub Type: | Type B | Hub Diameter (in): | 0.75 in |
| Maximum Bore (in): | 0.375 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 9 mm | Hub Projection (in): | 0.578125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289319244 | Weight: | 0.09 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

