Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B13
Part #:1121599
Catalog #:35B13
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 13 |
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Max Bore (in): | 0.6875 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 1.75 in |
| Pitch Diameter (in): | 1.567 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.5 in | Hub Type: | Type B |
| Hub Diameter (in): | 1.25 in | Length Through Bore (in): | 0.75 in |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 19 mm |
| Minimum Bore (mm): | 13 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.578125 in |
General Specifications
| UPC: | 662289118540 | Weight: | 0.67 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

