Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B20
Part #:1121664
Catalog #:35B20
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 20 | Product Type: | Type "B" Minimum Bore Sprocket |
| Material: | Steel | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.375 in | Max Bore (in): | 1.3125 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 2.59 in |
| Pitch Diameter (in): | 2.397 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.5 in | Length Through Bore (in): | 0.75 in |
| Hub Diameter (in): | 1.9375 in | Hub Type: | Type B |
| Maximum Bore (in): | 1.3125 in | Maximum Bore (mm): | 33 mm |
| Minimum Bore (mm): | 13 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.578125 in |
General Specifications
| UPC: | 662289238569 | Weight: | 0.68 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

