Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B23
Part #:1121698
Catalog #:35B23
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Material: | Steel |
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 23 | Max Bore (in): | 1.375 in |
| Tooth Width (in): | 0.168 in | Bore Type: | Minimum Plain Bore |
| Hub Diameter (in): | 2 in | Hub Type: | Type B |
| Outside Diameter (in): | 2.95 in | Length Through Bore (in): | 0.875 in |
| Overall Length (in): | 0.875 in | Sprocket Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.5 in | Pitch Diameter (in): | 2.754 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.5 in |
| Maximum Bore (in): | 1.375 in | Maximum Bore (mm): | 34 mm |
| Minimum Bore (mm): | 13 mm | Hub Projection (in): | 0.703125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289298617 | Weight: | 0.90 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

