Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B30
Part #:1121755
Catalog #:35B30
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 30 |
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Chain Pitch (in): | 0.375 in | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 1.375 in | Outside Diameter (in): | 3.79 in |
| Pitch Diameter (in): | 3.588 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 0.875 in |
| Hub Type: | Type B | Hub Diameter (in): | 2 in |
| Maximum Bore (in): | 1.625 in | Maximum Bore (mm): | 41 mm |
| Minimum Bore (mm): | 13 mm | Hub Projection (in): | 0.703125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289158652 | Weight: | 1.12 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

