Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B35
Part #:1121771
Catalog #:35B35
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 35 | Chain Pitch (in): | 0.375 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 1.5 in | Outside Diameter (in): | 4.39 in |
| Pitch Diameter (in): | 4.183 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.25 in | Length Through Bore (in): | 0.875 in |
| Maximum Bore (in): | 1.625 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 41 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.703125 in |
General Specifications
| UPC: | 662289138630 | Weight: | 1.47 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

