Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B40
Part #:1121797
Catalog #:35B40
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Material: | Steel |
| Number of Teeth: | 40 | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 1.5 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 4.99 in |
| Pitch Diameter (in): | 4.78 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Hub Diameter (in): | 2.25 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Maximum Bore (in): | 1.625 in | Maximum Bore (mm): | 41 mm |
| Minimum Bore (mm): | 16 mm | Hub Projection (in): | 0.84375 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289268665 | Weight: | 1.74 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

