Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B60
Part #:1121847
Catalog #:35B60
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 60 |
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Pitch (in): | 0.375 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 1.5 in | Outside Diameter (in): | 7.38 in |
| Pitch Diameter (in): | 7.165 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.25 in | Length Through Bore (in): | 1 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 50 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.84375 in |
General Specifications
| UPC: | 662289248704 | Weight: | 3.30 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

