Browning Steel Minimum Plain Bore Roller Chain Sprocket - 41B12
Part #:1121946
Catalog #:41B12
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Number of Teeth: | 12 |
| Chain Pitch (in): | 0.5 in | Max Bore (in): | 0.9375 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 2.17 in |
| Pitch Diameter (in): | 1.932 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.5 in | Length Through Bore (in): | 0.875 in |
| Hub Diameter (in): | 1.5625 in | Hub Type: | Type B |
| Maximum Bore (in): | 0.9375 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 23 mm | Hub Projection (in): | 0.65625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289319299 | Weight: | 0.47 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

