Browning Steel Minimum Plain Bore Roller Chain Sprocket - 41B17
Part #:1121995
Catalog #:41B17
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 17 | Product Type: | Type "B" Minimum Bore Sprocket |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Max Bore (in): | 1.5 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 2.96 in |
| Pitch Diameter (in): | 2.721 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 1 in |
| Hub Diameter (in): | 2.234375 in | Hub Type: | Type B |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 38 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.78125 in |
General Specifications
| UPC: | 662289288830 | Weight: | 1.15 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

