Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B10
Part #:1122241
Catalog #:40B10
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 10 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Chain Pitch (in): | 0.5 in | Max Bore (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 1.84 in |
| Pitch Diameter (in): | 1.618 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.5 in | Hub Type: | Type B |
| Length Through Bore (in): | 0.875 in | Hub Diameter (in): | 1.25 in |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 19 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.59375 in |
General Specifications
| UPC: | 662289309177 | Weight: | 0.30 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

