Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B15
Part #:1122290
Catalog #:40B15
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Number of Teeth: | 15 |
| Chain Pitch (in): | 0.5 in | Max Bore (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 2.65 in |
| Pitch Diameter (in): | 2.405 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 1.8125 in |
| Hub Type: | Type B | Length Through Bore (in): | 0.875 in |
| Maximum Bore (in): | 1.25 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 31 mm | Hub Projection (in): | 0.59375 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289179183 | Weight: | 0.74 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

