Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B16
Part #:1122308
Catalog #:40B16
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 16 | Max Bore (in): | 1.375 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 2.8 in |
| Pitch Diameter (in): | 2.563 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Hub Diameter (in): | 2 in |
| Length Through Bore (in): | 0.875 in | Hub Type: | Type B |
| Maximum Bore (in): | 1.375 in | Maximum Bore (mm): | 34 mm |
| Minimum Bore (mm): | 16 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.59375 in |
General Specifications
| UPC: | 662289319343 | Weight: | 0.86 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

