Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B27
Part #:1122415
Catalog #:40B27
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Number of Teeth: | 27 |
| Material: | Steel | Hub Diameter (in): | 3.25 in |
| Tooth Width (in): | 0.284 in | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.25 in | Length Through Bore (in): | 1 in |
| Sprocket Material: | Steel, Hardened Teeth | Outside Diameter (in): | 4.58 in |
| Overall Length (in): | 1 in | Min Bore (in): | 0.625 in |
| Hub Type: | Type B | Pitch Diameter (in): | 4.307 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Maximum Bore (in): | 2.25 in | Maximum Bore (mm): | 57 mm |
| Minimum Bore (mm): | 16 mm | Hub Projection (in): | 0.71875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289279258 | Weight: | 3.24 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

