Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B30
Part #:1122431
Catalog #:40B30
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 30 | Material: | Steel |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.25 in | Outside Diameter (in): | 5.06 in |
| Pitch Diameter (in): | 4.783 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Hub Type: | Type B |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 3.25 in |
| Length Through Bore (in): | 1 in | Maximum Bore (in): | 2.25 in |
| Minimum Bore (mm): | 16 mm | Maximum Bore (mm): | 57 mm |
| Hardened Teeth: | With Hardened Teeth | Number of Hubs: | 1 |
| Hub Projection (in): | 0.71875 in | Pitch Type: | Single |
General Specifications
| UPC: | 662289229239 | Weight: | 3.04 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

