Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B40
Part #:1122506
Catalog #:40B40
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Material: | Steel | Number of Teeth: | 40 |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 2.375 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 6.65 in |
| Pitch Diameter (in): | 6.373 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.5 in | Length Through Bore (in): | 1.125 in |
| Maximum Bore (in): | 2.375 in | Maximum Bore (mm): | 60 mm |
| Minimum Bore (mm): | 16 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.84375 in |
General Specifications
| UPC: | 662289199372 | Weight: | 4.30 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

