Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B48
Part #:1122530
Catalog #:40B48
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 48 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.375 in | Outside Diameter (in): | 7.93 in |
| Pitch Diameter (in): | 7.645 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hub Diameter (in): | 3.5 in |
| Length Through Bore (in): | 1.125 in | Hub Type: | Type B |
| Maximum Bore (in): | 2.375 in | Maximum Bore (mm): | 60 mm |
| Minimum Bore (mm): | 16 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.84375 in |
General Specifications
| UPC: | 662289219322 | Weight: | 5.85 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

