Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50B18
Part #:1122720
Catalog #:50B18
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 18 | Material: | Steel |
| Chain Pitch (in): | 0.625 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 1.875 in | Outside Diameter (in): | 3.92 in |
| Pitch Diameter (in): | 3.599 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.875 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Maximum Bore (in): | 1.875 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 47 mm | Hub Projection (in): | 0.65625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289289516 | Weight: | 2.07 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

