Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50B19
Part #:1122738
Catalog #:50B19
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Number of Teeth: | 19 | Material: | Steel |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 2 in |
| Bore Type: | Minimum Plain Bore | Hub Diameter (in): | 3 in |
| Tooth Width (in): | 0.343 in | Min Bore (in): | 0.625 in |
| Outside Diameter (in): | 4.12 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Length Through Bore (in): | 1 in |
| Overall Length (in): | 1 in | Pitch Diameter (in): | 3.797 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 50 mm |
| Minimum Bore (mm): | 16 mm | Hub Projection (in): | 0.65625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289139545 | Weight: | 2.30 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

