Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50B23
Part #:1122779
Catalog #:50B23
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 23 |
| Chain Pitch (in): | 0.625 in | Material: | Steel |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 2 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 4.92 in |
| Pitch Diameter (in): | 4.59 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Hub Type: | Type B |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 2.25 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 57 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.65625 in |
General Specifications
| UPC: | 662289309528 | Weight: | 2.74 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

