Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50B25
Part #:1122795
Catalog #:50B25
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Number of Teeth: | 25 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2 in | Outside Diameter (in): | 5.32 in |
| Pitch Diameter (in): | 4.987 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.25 in |
| Hub Diameter (in): | 3 in | Hub Type: | Type B |
| Maximum Bore (in): | 2.25 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 57 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.90625 in |
General Specifications
| UPC: | 662289119585 | Weight: | 3.52 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

