Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50B34
Part #:1122878
Catalog #:50B34
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.625 in |
| Product Type: | Type "B" Minimum Bore Sprocket | Number of Teeth: | 34 |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.25 in | Hub Diameter (in): | 3.25 in |
| Tooth Width (in): | 0.343 in | Overall Length (in): | 1.25 in |
| Outside Diameter (in): | 7.12 in | Min Bore (in): | 0.75 in |
| Hub Type: | Type B | Length Through Bore (in): | 1.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 6.774 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.25 in | Maximum Bore (mm): | 57 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.90625 in |
General Specifications
| UPC: | 662289189670 | Weight: | 5.00 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

