Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50B40
Part #:1122910
Catalog #:50B40
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 40 | Product Type: | Type "B" Minimum Bore Sprocket |
| Material: | Steel | Max Bore (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 8.32 in |
| Pitch Diameter (in): | 7.966 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 3.25 in |
| Maximum Bore (in): | 2.375 in | Maximum Bore (mm): | 60 mm |
| Minimum Bore (mm): | 20 mm | Hub Projection (in): | 0.90625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289299652 | Weight: | 6.78 LB |
| Packaged Length: | 8.80 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

