Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B11
Part #:1123074
Catalog #:60B11
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 11 | Product Type: | Type "B" Minimum Bore Sprocket |
| Chain Pitch (in): | 0.75 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.459 in | Max Bore (in): | 1.3125 in |
| Hub Diameter (in): | 2.0625 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Hub Type: | Type B |
| Min Bore (in): | 0.75 in | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 2.96 in | Pitch Diameter (in): | 2.662 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 1.3125 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 33 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.796875 in |
General Specifications
| UPC: | 662289249763 | Weight: | 1.18 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

