Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B15
Part #:1123116
Catalog #:60B15
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 15 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Pitch (in): | 0.75 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 1.875 in | Outside Diameter (in): | 3.98 in |
| Pitch Diameter (in): | 3.607 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Hub Type: | Type B |
| Hub Diameter (in): | 2.875 in | Length Through Bore (in): | 1.25 in |
| Maximum Bore (in): | 1.875 in | Maximum Bore (mm): | 47 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.796875 in |
General Specifications
| UPC: | 662289319503 | Weight: | 2.55 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

