Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B22
Part #:1123181
Catalog #:60B22
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Number of Teeth: | 22 |
| Chain Pitch (in): | 0.75 in | Max Bore (in): | 2.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 5.67 in |
| Pitch Diameter (in): | 5.27 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hub Diameter (in): | 4 in |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Maximum Bore (in): | 2.625 in | Maximum Bore (mm): | 66 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.796875 in |
General Specifications
| UPC: | 662289149834 | Weight: | 5.39 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

