Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B40
Part #:1123348
Catalog #:60B40
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Type "B" Minimum Bore Sprocket |
| Number of Teeth: | 40 | Max Bore (in): | 2.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 9.98 in |
| Pitch Diameter (in): | 9.559 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 1.25 in |
| Hub Type: | Type B | Hub Diameter (in): | 4.25 in |
| Maximum Bore (in): | 2.75 in | Maximum Bore (mm): | 69 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.796875 in |
General Specifications
| UPC: | 662289120079 | Weight: | 12.14 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

