Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B45
Part #:1123371
Catalog #:60B45
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Type "B" Minimum Bore Sprocket |
| Material: | Steel | Number of Teeth: | 45 |
| Chain Pitch (in): | 0.75 in | Max Bore (in): | 2.75 in |
| Hub Diameter (in): | 4.25 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.459 in | Sprocket Material: | Steel |
| Min Bore (in): | 0.9375 in | Overall Length (in): | 1.25 in |
| Hub Type: | Type B | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 11.18 in | Pitch Diameter (in): | 10.752 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.9375 in |
| Maximum Bore (in): | 2.75 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 69 mm | Hub Projection (in): | 0.796875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289230051 | Weight: | 14.59 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

