Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B64
Part #:1123421
Catalog #:60B64
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Material: | Steel |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 64 |
| Chain Pitch (in): | 0.75 in | Tooth Width (in): | 0.459 in |
| Max Bore (in): | 2.75 in | Bore Type: | Minimum Plain Bore |
| Hub Diameter (in): | 4.25 in | Outside Diameter (in): | 15.72 in |
| Hub Type: | Type B | Overall Length (in): | 1.75 in |
| Length Through Bore (in): | 1.75 in | Min Bore (in): | 1.25 in |
| Sprocket Material: | Steel | Pitch Diameter (in): | 15.285 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Maximum Bore (in): | 3.125 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 79 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 1.296875 in |
General Specifications
| UPC: | 662289270095 | Weight: | 28.63 LB |
| Packaged Length: | 17.50 IN | Packaged Width: | 16.80 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

