Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80B16
Part #:1123603
Catalog #:80B16
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel |
| Product Type: | Type "B" Minimum Bore Sprocket | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.75 in | Outside Diameter (in): | 5.63 in |
| Pitch Diameter (in): | 5.126 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Hub Type: | Type B |
| Hub Diameter (in): | 4 in | Length Through Bore (in): | 1.5 in |
| Maximum Bore (in): | 2.625 in | Maximum Bore (mm): | 66 mm |
| Minimum Bore (mm): | 20 mm | Hub Projection (in): | 0.921875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289180257 | Weight: | 6.10 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

