Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80B18
Part #:1123629
Catalog #:80B18
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Number of Teeth: | 18 |
| Material: | Steel | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1 in | Max Bore (in): | 2.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 6.27 in |
| Pitch Diameter (in): | 5.759 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 1.5 in |
| Hub Type: | Type B | Tooth Width (in): | 0.575 in |
| Hub Diameter (in): | 4.25 in | Maximum Bore (in): | 2.125 in |
| Minimum Bore (mm): | 26 mm | Maximum Bore (mm): | 53 mm |
| Number of Hubs: | 1 | Hub Projection (in): | 0.921875 in |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
General Specifications
| UPC: | 662289160235 | Weight: | 7.36 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

