Browning Steel Minimum Plain Bore Roller Chain Sprocket - 100B12
Part #:1124031
Catalog #:100B12
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 12 |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Chain Pitch (in): | 1.25 in |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 5.42 in |
| Pitch Diameter (in): | 4.83 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4 in |
| Tooth Width (in): | 0.692 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.875 in | Maximum Bore (in): | 2.375 in |
| Maximum Bore (mm): | 60 mm | Minimum Bore (mm): | 26 mm |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 1 | Hub Projection (in): | 1.1875 in |
General Specifications
| UPC: | 662289210619 | Weight: | 6.80 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

