Browning Steel Minimum Plain Bore Roller Chain Sprocket - 100B13
Part #:1124049
Catalog #:100B13
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 13 | Material: | Steel |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Chain Pitch (in): | 1.25 in |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 2.625 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 5.82 in |
| Pitch Diameter (in): | 5.223 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.625 in |
| Hub Diameter (in): | 3.875 in | Hub Type: | Type B |
| Maximum Bore (in): | 2.625 in | Maximum Bore (mm): | 66 mm |
| Minimum Bore (mm): | 26 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.9375 in |
General Specifications
| UPC: | 662289110643 | Weight: | 6.70 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

