Browning Steel Minimum Plain Bore Roller Chain Sprocket - 100B14
Part #:1124056
Catalog #:100B14
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Product Type: | Type "B" Minimum Bore Sprocket |
| Number of Teeth: | 14 | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.75 in | Outside Diameter (in): | 6.23 in |
| Pitch Diameter (in): | 5.617 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.25 in | Hub Diameter (in): | 4.1875 in |
| Hub Type: | Type B | Length Through Bore (in): | 1.625 in |
| Maximum Bore (in): | 2.125 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 53 mm | Hub Projection (in): | 0.9375 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289240678 | Weight: | 7.86 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

