Browning Steel Minimum Plain Bore Roller Chain Sprocket - 100B18
Part #:1124098
Catalog #:100B18
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Product Type: | Type "B" Minimum Bore Sprocket |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Chain Pitch (in): | 1.25 in |
| Number of Teeth: | 18 | Hub Diameter (in): | 4.5 in |
| Max Bore (in): | 3 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.692 in | Overall Length (in): | 1.75 in |
| Min Bore (in): | 1.3125 in | Outside Diameter (in): | 7.84 in |
| Length Through Bore (in): | 1.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Pitch Diameter (in): | 7.198 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.3125 in |
| Maximum Bore (in): | 3.25 in | Maximum Bore (mm): | 82 mm |
| Minimum Bore (mm): | 26 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 1 | Pitch Type: | Single |
| Hub Projection (in): | 1.0625 in |
General Specifications
| UPC: | 662289250684 | Weight: | 11.81 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

