Browning Steel Minimum Plain Bore Roller Chain Sprocket - 120B10
Part #:1124346
Catalog #:120B10
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.5 in | Number of Teeth: | 10 |
| Material: | Steel | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 2.25 in |
| Tooth Width (in): | 0.924 in | Hub Diameter (in): | 3.75 in |
| Bore Type: | Minimum Plain Bore | Min Bore (in): | 1.375 in |
| Sprocket Material: | Steel, Hardened Teeth | Length Through Bore (in): | 2.25 in |
| Overall Length (in): | 2.25 in | Outside Diameter (in): | 5.52 in |
| Hub Type: | Type B | Pitch Diameter (in): | 4.854 in |
| Bore Diameter (in): | 1.375 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.25 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 57 mm | Hub Projection (in): | 1.328125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289180868 | Weight: | 7.33 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

