Browning Steel Minimum Plain Bore Roller Chain Sprocket - 120B12
Part #:1124361
Catalog #:120B12
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.5 in | Product Type: | Type "B" Minimum Bore Sprocket |
| Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain | Material: | Steel |
| Number of Teeth: | 12 | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.75 in | Outside Diameter (in): | 6.5 in |
| Pitch Diameter (in): | 5.796 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.375 in | Length Through Bore (in): | 2.125 in |
| Hub Diameter (in): | 4.125 in | Hub Type: | Type B |
| Maximum Bore (in): | 2.75 in | Maximum Bore (mm): | 69 mm |
| Minimum Bore (mm): | 35 mm | Hub Projection (in): | 1.203125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289160914 | Weight: | 10.09 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

