Browning Steel Minimum Plain Bore Roller Chain Sprocket - 200B16
Part #:1125038
Catalog #:200B16
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Used: | No. 200, 2-1/2 in. Pitch ANSI Chain |
| Material: | Steel | Chain Pitch (in): | 2.5 in |
| Number of Teeth: | 16 | Max Bore (in): | 5.375 in |
| Bore Type: | Minimum Plain Bore | Hub Diameter (in): | 7.5 in |
| Tooth Width (in): | 1.389 in | Overall Length (in): | 3.5 in |
| Hub Type: | Type B | Sprocket Material: | Steel |
| Min Bore (in): | 1.5 in | Length Through Bore (in): | 3.5 in |
| Outside Diameter (in): | 14.07 in | Pitch Diameter (in): | 12.815 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.5 in |
| Maximum Bore (in): | 5.5 in | Minimum Bore (mm): | 39 mm |
| Maximum Bore (mm): | 139 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 2.109375 in |
General Specifications
| UPC: | 662289271580 | Weight: | 77.40 LB |
| Packaged Length: | 14.07 IN | Packaged Width: | 14.07 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

