Browning Steel Minimum Plain Bore Roller Chain Sprocket - D35B13
Part #:1125186
Catalog #:D35B13
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keywayed for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.375 in |
| Product Type: | Type "B" Minimum Bore Double Sprocket | Number of Teeth: | 13 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Max Bore (in): | 0.5625 in |
| Hub Diameter (in): | 1.109375 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.162 in | Sprocket Material: | Steel, Hardened Teeth |
| Length Through Bore (in): | 1.25 in | Overall Length (in): | 1.25 in |
| Min Bore (in): | 0.5 in | Outside Diameter (in): | 1.75 in |
| Hub Type: | Type DB | Pitch Diameter (in): | 1.567 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 0.5 in |
| Maximum Bore (in): | 0.8125 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 20 mm | Hub Projection (in): | 0.6875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289171668 | Weight: | 0.40 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

