Browning Steel Minimum Plain Bore Roller Chain Sprocket - D35B48
Part #:1125350
Catalog #:D35B48
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Double Sprocket | Number of Teeth: | 48 |
| Material: | Steel | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.375 in | Tooth Width (in): | 0.162 in |
| Max Bore (in): | 1.75 in | Bore Type: | Minimum Plain Bore |
| Hub Diameter (in): | 2.5 in | Min Bore (in): | 0.75 in |
| Hub Type: | Type DB | Overall Length (in): | 1.375 in |
| Length Through Bore (in): | 1.375 in | Outside Diameter (in): | 5.95 in |
| Sprocket Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 5.734 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 50 mm |
| Minimum Bore (mm): | 20 mm | Hub Projection (in): | 0.8125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289281848 | Weight: | 5.38 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

