Browning Steel Minimum Plain Bore Roller Chain Sprocket - D40B15
Part #:1125483
Catalog #:D40B15
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Material: | Hardened Steel | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 15 | Bore Type: | Minimum Plain Bore |
| Hub Diameter (in): | 1.8125 in | Max Bore (in): | 1.25 in |
| Tooth Width (in): | 0.275 in | Hub Type: | Type DB |
| Overall Length (in): | 1.5 in | Sprocket Material: | Hardened Steel |
| Outside Diameter (in): | 2.65 in | Min Bore (in): | 0.5 in |
| Length Through Bore (in): | 1.5 in | Pitch Diameter (in): | 2.405 in |
| Bore Diameter (in): | 0.5 in | Number of Strands/Width: | 2 |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 31 mm |
| Minimum Bore (mm): | 13 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.65625 in |
General Specifications
| UPC: | 662289251971 | Weight: | 1.30 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

