Browning Steel Minimum Plain Bore Roller Chain Sprocket - D40B19
Part #:1125525
Catalog #:D40B19
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 19 | Material: | Hardened Steel |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Product Type: | Type "B" Minimum Bore Double Sprocket | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.275 in | Max Bore (in): | 1.75 in |
| Hub Diameter (in): | 2.5 in | Sprocket Material: | Hardened Steel |
| Min Bore (in): | 0.625 in | Length Through Bore (in): | 1.5 in |
| Hub Type: | Type DB | Outside Diameter (in): | 3.28 in |
| Overall Length (in): | 1.5 in | Pitch Diameter (in): | 3.038 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 0.625 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 44 mm | Pitch Type: | Double |
| Number of Hubs: | 1 | Hardened Teeth: | With Hardened Teeth |
| Hub Projection (in): | 0.65625 in |
General Specifications
| UPC: | 662289319916 | Weight: | 2.28 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

