Browning Steel Minimum Plain Bore Roller Chain Sprocket - D50B36
Part #:1125947
Catalog #:D50B36
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Number of Teeth: | 36 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Hardened Steel | Tooth Width (in): | 0.332 in |
| Hub Diameter (in): | 4 in | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 2.75 in | Hub Type: | Type DB |
| Min Bore (in): | 1.1875 in | Length Through Bore (in): | 2.125 in |
| Outside Diameter (in): | 7.52 in | Sprocket Material: | Hardened Steel |
| Overall Length (in): | 2.125 in | Pitch Diameter (in): | 7.171 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 1.1875 in |
| Maximum Bore (in): | 2.125 in | Maximum Bore (mm): | 53 mm |
| Minimum Bore (mm): | 26 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 1.078125 in |
General Specifications
| UPC: | 662289142392 | Weight: | 14.84 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

