Browning Steel Minimum Plain Bore Roller Chain Sprocket - D50B40
Part #:1125954
Catalog #:D50B40
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Hardened Steel |
| Number of Teeth: | 40 | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Chain Pitch (in): | 0.625 in | Max Bore (in): | 2.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 8.32 in |
| Pitch Diameter (in): | 7.966 in | Bore Diameter (in): | 1.1875 in |
| Number of Strands/Width: | 2 | Length Through Bore (in): | 2.125 in |
| Hub Type: | Type DB | Hub Diameter (in): | 4 in |
| Maximum Bore (in): | 2.125 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 53 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 1.078125 in |
General Specifications
| UPC: | 662289272419 | Weight: | 16.85 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

