Browning Steel Minimum Plain Bore Roller Chain Sprocket - D50B42
Part #:1125962
Catalog #:D50B42
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 42 |
| Chain Pitch (in): | 0.625 in | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Material: | Hardened Steel | Hub Diameter (in): | 4 in |
| Bore Type: | Minimum Plain Bore | Tooth Width (in): | 0.332 in |
| Max Bore (in): | 2.75 in | Hub Type: | Type DB |
| Sprocket Material: | Hardened Steel | Outside Diameter (in): | 8.72 in |
| Overall Length (in): | 2.125 in | Min Bore (in): | 1.1875 in |
| Length Through Bore (in): | 2.125 in | Pitch Diameter (in): | 8.363 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 1.1875 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 68 mm | Hub Projection (in): | 1.078125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289102440 | Weight: | 19.30 LB |
| Packaged Length: | 8.72 IN | Packaged Width: | 8.72 IN |
| Packaged Height: | 2.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

