Browning Steel Minimum Plain Bore Roller Chain Sprocket - D60B20
Part #:1126176
Catalog #:D60B20
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 20 |
| Chain Pitch (in): | 0.75 in | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Max Bore (in): | 2.5 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 5.19 in |
| Pitch Diameter (in): | 4.794 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 2 | Length Through Bore (in): | 2.125 in |
| Hub Type: | Type DB | Hub Diameter (in): | 3.75 in |
| Maximum Bore (in): | 2.5 in | Maximum Bore (mm): | 63 mm |
| Minimum Bore (mm): | 26 mm | Hub Projection (in): | 0.78125 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289222605 | Weight: | 7.92 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

