Browning Steel Minimum Plain Bore Roller Chain Sprocket - D80B12
Part #:1126382
Catalog #:D80B12
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Material: | Steel | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Number of Teeth: | 12 | Hub Diameter (in): | 2.84375 in |
| Bore Type: | Minimum Plain Bore | Tooth Width (in): | 0.557 in |
| Max Bore (in): | 1.875 in | Length Through Bore (in): | 2.5 in |
| Outside Diameter (in): | 4.33 in | Sprocket Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.75 in | Overall Length (in): | 2.5 in |
| Hub Type: | Type DB | Pitch Diameter (in): | 3.864 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 1 in |
| Maximum Bore (in): | 1.875 in | Maximum Bore (mm): | 47 mm |
| Minimum Bore (mm): | 26 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.796875 in |
General Specifications
| UPC: | 662289152858 | Weight: | 5.70 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

