Browning Steel Minimum Plain Bore Roller Chain Sprocket - D80B22
Part #:1126481
Catalog #:D80B22
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Double Sprocket | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel | Chain Pitch (in): | 1 in |
| Number of Teeth: | 22 | Max Bore (in): | 3.3125 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 7.56 in |
| Pitch Diameter (in): | 7.027 in | Number of Strands/Width: | 2 |
| Bore Diameter (in): | 1 in | Hub Diameter (in): | 5 in |
| Hub Type: | Type DB | Length Through Bore (in): | 2.75 in |
| Maximum Bore (in): | 3.3125 in | Maximum Bore (mm): | 84 mm |
| Minimum Bore (mm): | 26 mm | Hub Projection (in): | 1.046875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289202959 | Weight: | 22.10 LB |
| Packaged Length: | 7.56 IN | Packaged Width: | 7.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

