Browning Steel Minimum Plain Bore Roller Chain Sprocket - D100C35
Part #:1126820
Catalog #:D100C35
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Material: | Steel |
| Product Type: | Type "C" Minimum Bore Double Sprocket | Number of Teeth: | 35 |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Max Bore (in): | 3.8125 in |
| Tooth Width (in): | 0.669 in | Hub Diameter (in): | 6 in |
| Bore Type: | Minimum Plain Bore | Sprocket Material: | Steel |
| Outside Diameter (in): | 14.64 in | Overall Length (in): | 4.25 in |
| Hub Type: | Type DC | Min Bore (in): | 1.5 in |
| Length Through Bore (in): | 4.25 in | Pitch Diameter (in): | 13.945 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 1.5 in |
| Maximum Bore (in): | 4.125 in | Minimum Bore (mm): | 39 mm |
| Maximum Bore (mm): | 104 mm | Number of Hubs: | 2 |
| Hub Projection (in): | 1.09375 in |
General Specifications
| UPC: | 662289133291 | Weight: | 98.20 LB |
| Packaged Length: | 14.64 IN | Packaged Width: | 14.64 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.90.1050 |

