Browning Steel Minimum Plain Bore Roller Chain Sprocket - D120B13
Part #:1126895
Catalog #:D120B13
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 13 | Material: | Steel |
| Chain Pitch (in): | 1.5 in | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Product Type: | Type "B" Minimum Bore Double Sprocket | Tooth Width (in): | 0.894 in |
| Bore Type: | Minimum Plain Bore | Hub Diameter (in): | 4.5 in |
| Max Bore (in): | 3 in | Length Through Bore (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 6.99 in | Hub Type: | Type DB |
| Min Bore (in): | 1.5 in | Pitch Diameter (in): | 6.268 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 1.5 in |
| Maximum Bore (in): | 3 in | Maximum Bore (mm): | 76 mm |
| Minimum Bore (mm): | 39 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 1.0625 in |
General Specifications
| UPC: | 662289173389 | Weight: | 23.10 LB |
| Packaged Length: | 6.99 IN | Packaged Width: | 6.99 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

